IESNA:LM-63-2002
[TEST]P940730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22379
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2041.4 2028.6 2001.9 1978.6 1972.8 1975.1 1982.1 1994.9 2006.5 2010
2011.2 2028.6 2064.7 2124 2222.9 2362.5 2532.3 2737 2998.7 3310.5
3664.1 4096.8 4621.4 5218.1 5860.2 6550 7211.8 7520.1 7068.8 5462.4
2972 838.7 257.1 152.4 87.2 36.1 0
2041.4 2034.4 2006.5 1983.3 1977.4 1978.6 1985.6 1998.4 2008.8 2012.3
2014.7 2033.3 2068.2 2131 2227.5 2368.3 2540.4 2746.3 3015 3326.8
3692 4137.5 4683 5267 5920.7 6627.9 7275.8 7555 6997.8 5340.2
2833.6 786.3 248.9 139.6 81.4 32.6 0
2041.4 2032.1 2005.4 1980.9 1970.5 1971.6 1975.1 1982.1 1986.7 1991.4
1998.4 2018.2 2055.4 2114.7 2212.4 2341.5 2506.7 2702.1 2954.5 3262.8
3647.8 4129.4 4694.7 5322.8 5974.2 6665.1 7317.7 7657.3 7244.4 5768.3
3424.5 1263.2 337.3 167.5 98.9 38.4 0
2041.4 2027.5 2001.9 1975.1 1961.2 1957.7 1960 1961.2 1961.2 1969.3
1980.9 2003 2040.3 2098.4 2182.2 2305.5 2469.5 2669.5 2922 3229
3645.5 4143.3 4778.4 5493.8 6226.6 6945.5 7616.6 7995.8 7786.5 6695.4
4597 2224 670 244.3 118.6 37.2 0
2041.4 2027.5 2003 1975.1 1957.7 1954.2 1956.5 1956.5 1956.5 1965.8
1986.7 2006.5 2037.9 2087.9 2163.6 2277.5 2442.7 2648.6 2902.2 3225.6
3652.4 4221.3 4955.2 5824.1 6717.5 7517.8 8163.3 8572.8 8621.6 8063.3
6430.2 3867.6 1642.4 418.8 140.7 32.6 0
2041.4 2024 1999.5 1971.6 1953 1949.5 1953 1957.7 1957.7 1967
1989.1 2005.4 2029.8 2083.3 2163.6 2277.5 2438.1 2648.6 2906.8 3247.7
3693.2 4305 5126.2 6127.7 7144.4 8027.2 8674 9155.5 9451 9262.6
8028.4 5636.9 2699.8 848 180.3 41.9 0
2041.4 2027.5 2001.9 1972.8 1954.2 1949.5 1951.8 1956.5 1956.5 1965.8
1986.7 2008.8 2040.3 2091.4 2170.5 2286.9 2449.7 2654.4 2910.3 3233.7
3660.6 4230.6 4968 5824.1 6708.2 7525.9 8200.6 8670.5 8733.3 8119.1
6577.9 4016.5 1578.5 407.1 117.5 31.4 0
2041.4 2029.8 2005.4 1976.3 1957.7 1953 1956.5 1960 1963.5 1972.8
1987.9 2012.3 2051.9 2111.2 2196.1 2313.6 2479.9 2682.3 2934.8 3251.1
3669.9 4198 4836.6 5533.3 6246.4 6966.4 7649.2 8031.9 7770.2 6747.7
4728.4 2272.9 678.1 254.7 121 37.2 0
2041.4 2033.3 2007.7 1979.8 1964.6 1962.3 1967 1976.3 1984.4 1992.6
2003 2024 2064.7 2128.7 2224 2355.5 2519.5 2718.4 2967.3 3268.6
3650.1 4123.5 4678.4 5284.4 5917.2 6601.2 7273.5 7612 7256 6034.7
3813 1498.2 429.2 204.7 109.3 44.2 0
2041.4 2035.6 2008.8 1980.9 1968.1 1967 1975.1 1991.4 2005.4 2013.5
2021.6 2042.6 2081 2146.1 2246.1 2386.9 2559 2767.3 3023.2 3332.6
3690.8 4136.3 4649.3 5225.1 5836.9 6515.1 7160.7 7414.2 6935 5383.3
2949.9 888.7 271 137.3 73.3 29.1 0
2041.4 2034.4 2008.8 1980.9 1968.1 1968.1 1976.3 1991.4 2006.5 2013.5
2020.5 2037.9 2077.5 2139.1 2238 2375.3 2546.2 2763.8 3020.8 3314
3666.4 4093.3 4603.9 5183.2 5767.1 6445.3 7104.8 7416.6 7011.8 5545
3141.8 987.6 286.1 148.9 76.8 26.8 0
